WLAN

802.11bn Carrier Settings: UHR MU PPDU

These carrier settings are applicable when you select:

General

LTF Symbol Interval Mode

Number of UHR-LTFs (Nheltf)

Maximum Number of Total Spatial Streams (Nss,total)

Pre-FEC Padding Factor

Maximum Packet Extension Duration

Number of Transmit Chains (Ntx)

LDPC Extra Symbol

PE Disambiguity

U-SIG

Link

BSS Color

Punctured Channel Value

Punctured Channel Indication

TXOP Duration

UHR-SIG

Spatial Reuse

Compression Mode

Number of UHR-SIG Symbols

MCS Index

Dual Carrier Modulation of UHR-SIG

Number of Full BW MU-MIMO Users

RU Arrangement

the 1st Band Allocation Index

the 2nd Band Allocation Index

the 3rd Band Allocation Index

the 4th Band Allocation Index

the 5th Band Allocation Index

the 6th Band Allocation Index

the 7th Band Allocation Index

the 8th Band Allocation Index

the 9th Band Allocation Index

the 10th Band Allocation Index

the 11th Band Allocation Index

the 12th Band Allocation Index

the 13th Band Allocation Index

the 14th Band Allocation Index

the 15th Band Allocation Index

the 16th Band Allocation Index

Impairments

Quadrature Angle Adjustment for Waveform 1

I/Q Gain Balance for Waveform 1

Quadrature Angle Adjustment for Waveform 2

I/Q Gain Balance for Waveform 2

Quadrature Angle Adjustment for Waveform 3

I/Q Gain Balance for Waveform 3

Quadrature Angle Adjustment for Waveform 4

I/Q Gain Balance for Waveform 4

Quadrature Angle Adjustment for Waveform 5

I/Q Gain Balance for Waveform 5

Quadrature Angle Adjustment for Waveform 6

I/Q Gain Balance for Waveform 6

Quadrature Angle Adjustment for Waveform 7

I/Q Gain Balance for Waveform 7

Quadrature Angle Adjustment for Waveform 8

I/Q Gain Balance for Waveform 8

RU Setup > Resource Unit

RU Index

RU Size

Power Boost Factor

Band

Number of Total Spatial Streams (Nss,total)

User Number

RU Setup > Spatial Mapping

Spatial Configuration

Spatial Mapping Matrix

RU Setup > User Setup > User Configuration

User Index

Scrambler

Channel Coding Mode

Channel Coding State

2x1944 LDPC

BCC Interleaver

LDPC Tone Mapper

Number of Spatial Streams (Nss,u)

Scrambler Initialization

STA ID

RU Setup > User Setup > Modulation and Coding

MCS Index

Unequal QAM

Unequal QAM Mode

Modulation

Data Rate

Coding Rate

RU Setup > User Setup > Transmit Data

Aggregated MPDU

MAC Padding Mode

Minimum MPDU Start Spacing

Minimum MPDU Start Spacing in Octets

AMPDU Length

PSDU Length

RU Setup > User Setup > MPDU

Add Mpdu

Delete Mpdu

Copy Mpdu

MPDU Index

MPDU Length

A-MPDU Subframe Length

Data Length

PN9 Seed

PN15 Seed

Data Type

User File

User File Length

MAC FCS

Mac Header

Enable

MacHeaderType

Length

Frame Control Enable

Frame Control Size

Frame Control Contents

Duration Id Enable

Duration Id Size

Duration Id Contents

Address 1 Enable

Address 1 Size

Address 1 Contents

Address 2 Enable

Address 2 Size

Address 2 Contents

Address 3 Enable

Address 3 Size

Address 3 Contents

Seq Control Enable

Seq Control Size

Seq Control Contents

Address 4 Enable

Address 4 Size

Address 4 Contents

Qos Control Enable

Qos Control Size

Qos Control Contents

Ht Control Enable

Ht Control Size

Ht Control Contents

RU Setup > User Setup > Payload

MPDU Index

MPDU Length

Data Type

PN9 Seed

PN15 Seed

User File

User File Length

Data Length

Mac Header

Enable

MacHeaderType

Length

Frame Control Enable

Frame Control Size

Frame Control Contents

Duration Id Enable

Duration Id Size

Duration Id Contents

Address 1 Enable

Address 1 Size

Address 1 Contents

Address 2 Enable

Address 2 Size

Address 2 Contents

Address 3 Enable

Address 3 Size

Address 3 Contents

Seq Control Enable

Seq Control Size

Seq Control Contents

Address 4 Enable

Address 4 Size

Address 4 Contents

Qos Control Enable

Qos Control Size

Qos Control Contents

Ht Control Enable

Ht Control Size

Ht Control Contents

General

LTF Symbol Interval Mode

Select the Symbol interval (with guard interval) for the UHR-LTF field.The possible options are 2x UHR-LTF + 0.8 us, 2x UHR-LTF + 1.6 us , 4x UHR-LTF + 3.2 us and 4x UHR-LTF + 0.8 us.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:LTF:SINTerval:MODE B|D1|D2|Q1|Q2|B1

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:LTF:SINTerval:MODE?

SCPI Example

 

Couplings

 

Preset

Q1

State Saved

Yes

Initial S/W Revision

A.18.00

Number of UHR-LTFs (Nheltf)

Specify the number of UHR-LTFs. If Maximum Number of Total Spatial Streams is 1, then its value is 1, otherwise its value is the ceiling of (NumOfTotalSpatialStreams / 2.0) * 2.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:NHELtf?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Maximum Number of Total Spatial Streams (Nss,total)

Get the maximum Number of Total Spatial Streams in all Resource Units.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:NSTS?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Pre-FEC Padding Factor

Get the Pre-FEC Padding Factor.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:PFEC:PADDing:FACTor?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Maximum Packet Extension Duration

Set or Get the Maximum Packet Extension Duration for Current PPDU. A UHR PPDU may have a Packet Extension (PE) field appended at the end of the PPDU, with possible durations being 0 us, 8 us, 16 us or 20 us. The PE field, when present, shall be transmitted with the same average power as the Data field, and its content is arbitrary.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:PE:DURation PE0|PE8|PE16|PE20

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:PE:DURation?

SCPI Example

 

Couplings

 

Preset

PE0

State Saved

Yes

Initial S/W Revision

A.18.00

Number of Transmit Chains (Ntx)

Set the number of transmit chains. When the number of instruments is more than 1, it automatically equals to the number of instruments and can't be changed, otherwise, it's editable.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:NTX <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:NTX?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

LDPC Extra Symbol

It is a read-only setting.

Indicates the presence of the extra OFDM symbol for LDPC.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:LDPC:SYMBol?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

PE Disambiguity

Gets or sets the PE Disambiguity subfield.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:PE:DISambiguity?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

U-SIG

Link

Indicates whether the frame is Uplink or Downlink. The field is set to DL for TDLS and set to UL for UHR TB PPDU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:LINK DL|UL

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:LINK?

SCPI Example

 

Couplings

 

Preset

DL

State Saved

Yes

Initial S/W Revision

A.18.00

BSS Color

Get or Set the Base station identifier.The BSS Color field is an identifier of the BSS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:BSS:COLor <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:BSS:COLor?

SCPI Example

 

Couplings

 

Preset

5

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Punctured Channel Value

Get or set the value of punctured channel pattern for non-OFDMA.

It is only visible when Bandwidth is 80 MHz, 160 MHz, or 320 MHz.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:CHANnel <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:CHANnel?

SCPI Example

 

Range

80 MHz bandwidth: 0 to 4

160 MHz bandwidth: 0 to 12

320 MHz bandwidth: 0 to 24

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Punctured Channel Indication

Indication of the punctured channel pattern for non-OFDMA. Each character represents 20 MHz for the 80M/160M bandwidth, and 40 MHz for the 320 bandwidth. 'x' means punctured and '1' means not.

It is only visible when Bandwidth is 80 MHz, 160 MHz, or 320 MHz.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:CHANnel:INDIcation?

SCPI Example

 

Couplings

 

Preset

1111

State Saved

Yes

Initial S/W Revision

A.18.00

TXOP Duration

Set or Get the remaining time duration in the current TXOP.

When the value ranges from 0 to 504 μs, the granularity is 8 μs. When the value ranges from 512 to 8448 μs, the granularity is 128 μs.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:TXOP:DURation <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:TXOP:DURation?

SCPI Example

 

Couplings

 

Preset

8e-06

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

UHR-SIG

Spatial Reuse

Indication of CCA Level, Interference Level accepted, TX Power.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:SPATial:REUSe <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:SPATial:REUSe?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Compression Mode

This compression bit is carried in the U-SIG to differentiate non-OFDMA from OFDMA PPDU. When enabled, it indicates non-OFDMA PPDU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:COMPression[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:COMPression[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Number of UHR-SIG Symbols

Get the number of UHR-SIG symbols. Its minimum value is 1 and default value is 2.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:UHRSig:SYMBols:COUNt?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

MCS Index

Select the MCS Index of UHR-SIG. Only MCS0, MCS1, MCS3 are supported.

MCS15 is equivalent to MCS0 with DCM enabled.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:MCS:INDex <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:MCS:INDex?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Dual Carrier Modulation of UHR-SIG

Enable/disable Dual Carrier Modulation for payload. It is enabled only for MCS0.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:DUALmodulation ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:DUALmodulation?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

Number of Full BW MU-MIMO Users

Get or set the number of MU-MIMO users when the compression mode is enabled.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:MIMO:USER:NUMBer <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:MIMO:USER:NUMBer?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

RU Arrangement

This tab is visible only when you set the Compression Mode to False.

Get or set the RU allocation signaling for the applicable Bands. It may contain multiple small-size RUs/MRUs or a large-size RU/MRU that may span multiple 20 MHz subbands including the current subband. RU allocation bits 000011010 represent a punctured 242-tone RU.

Based on the set bandwidth, the following settings are available:

20 MHz
  • The 1st Band Allocation Index
40 MHz
  • The 1st Band Allocation Index
  • The 2nd Band Allocation Index
80 MHz
  • The 1st Band Allocation Index to The 4th Band Allocation Index
160 MHz
  • The 1st Band Allocation Index to The 8th Band Allocation Index
320 MHz
  • The 1st Band Allocation Index to The 16th Band Allocation Index
Set the desired bandwidth in the Waveform Setup. For more information, see 802.11bn Waveform Settings.
Refer to the 802.11bn RU Allocation Subfield table to configure the 20 Mhz-band Allocation Index values.

the 1st Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B1

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B1?

SCPI Example

 

Couplings

 

Preset

000011001

State Saved

Yes

Initial S/W Revision

A.18.00

the 2nd Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B2

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B2?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 3rd Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B3

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B3?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 4th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B4

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B4?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 5th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B5

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B5?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 6th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B6

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B6?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 7th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B7

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B7?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 8th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B8

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B8?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 9th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B9

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B9?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 10th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B10

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B10?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 11th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B11

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B11?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 12th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B12

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B12?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 13th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B13

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B13?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 14th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B14

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B14?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 15th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B15

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B15?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

the 16th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B16

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUALlocation:B16?

SCPI Example

 

Couplings

 

Preset

001000000

State Saved

Yes

Initial S/W Revision

A.18.00

Impairments

Quadrature Angle Adjustment for Waveform 1

Set the baseband quadrature angle adjustment for Waveform 1 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG1 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG1?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 1

Set the baseband IQ gain balance for Waveform 1 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB1 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB1?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 2

Set the baseband quadrature angle adjustment for Waveform 2 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG2 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG2?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 2

Set the baseband IQ gain balance for Waveform 2 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB2 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB2?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 3

Set the baseband quadrature angle adjustment for Waveform 3 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG3 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG3?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 3

Set the baseband IQ gain balance for Waveform 3 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB3 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB3?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 4

Set the baseband quadrature angle adjustment for Waveform 4 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG4 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG4?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 4

Set the baseband IQ gain balance for Waveform 4 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB4 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB4?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 5

Set the baseband quadrature angle adjustment for Waveform 5 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG5 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG5?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 5

Set the baseband IQ gain balance for Waveform 5 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB5 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB5?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 6

Set the baseband quadrature angle adjustment for Waveform 6 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG6 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG6?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 6

Set the baseband IQ gain balance for Waveform 6 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB6 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB6?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 7

Set the baseband quadrature angle adjustment for Waveform 7 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG7 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG7?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 7

Set the baseband IQ gain balance for Waveform 7 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB7 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB7?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 8

Set the baseband quadrature angle adjustment for Waveform 8 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG8 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:QUAD:ANG8?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 8

Set the baseband IQ gain balance for Waveform 8 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB8 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:IQ:GB8?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

RU Setup > Resource Unit

RU Index

The index for each Resource Unit of current resource unit allocation per 20 MHz.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:INDex?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

RU Size

Get the RU/MRU size.

The instrument must have at least the equivalent bandwidth to allow the waveform to be successfully transmitted.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:SIZE?

SCPI Example

 

Couplings

 

Preset

242

State Saved

Yes

Initial S/W Revision

A.18.00

Power Boost Factor

Power boost factor of current RU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:PBFactor <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:PBFactor?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Band

Get the index of the first 20 MHz subband where the RU/MRU is located.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:BAND?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Number of Total Spatial Streams (Nss,total)

Indicates the total number of spatial streams of current resource unit (RU), which is equal to the sum of the Nss for each user.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:SPATial:NUMBer?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

User Number

Get the number of users of current Resource Unit.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USER:NUMBer?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

RU Setup > Spatial Mapping

Spatial Configuration

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:SPATial:CONFigure

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:SPATial:CONFigure?

SCPI Example

 

Couplings

 

Preset

000000

State Saved

Yes

Initial S/W Revision

A.18.00

Spatial Mapping Matrix

Set the contents of the spatial mapping matrix.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:SPATial:MAPPing

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:SPATial:MAPPing?

SCPI Example

 

Couplings

 

Preset

1;

State Saved

Yes

Initial S/W Revision

A.18.00

RU Setup > User Setup > User Configuration

User Index

Displays the index for each user.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Scrambler

Enable or disable the Scrambler. Scrambles the data to reduce the probability of long sequences of zeros and ones.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:SCRambler[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:SCRambler[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Channel Coding Mode

Select the Channel Coding mode. It encodes the data to enable error correction.

It could be BCC and LDPC. Support for BCC coding is limited to less than or equal to four spatial streams, UHR-MCSs 0 to 9, and UHR-MCS 15 (per user in the case of MU-MIMO). BCC support is mandatory for RU or MRU sizes less than or equal to a 242-tone.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:CCODing:MODE?

SCPI Example

 

Couplings

 

Preset

LDPC

State Saved

Yes

Initial S/W Revision

A.18.00

Channel Coding State

Enable or disable the channel encoding function. When it is Off, BCC encoder or LDPC encoder will be bypassed.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:CCODing[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:CCODing[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

2x1944 LDPC

Enable or disable the 2x1944 LDPC.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:LDPC:DOUBle1944 ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:LDPC:DOUBle1944?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

BCC Interleaver

Enable or disable the interleaver. Interleaver interleaves the bits of each spatial stream(changes order of bits) to prevent long sequences of adjacent noisy bits from entering the BCC decoder. Interleaving is applied only when BCC encoding is used.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:BCC:INTerleaver ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:BCC:INTerleaver?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

LDPC Tone Mapper

Enable or disable the LDPC Tone Mapper. LDPC Tone Mapper is equivalent to block-interleaving the tones in each symbol.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:LDPC:MAPPer ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:LDPC:MAPPer?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Number of Spatial Streams (Nss,u)

Set the number of Spatial Streams used by current user. Its maximum value is 8 for Single User, while it's 4 for Multi User MIMO.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:NSS <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:NSS?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Scrambler Initialization

Set the initial state of the scrambler in decimal format, which is then turned into 7 bits to feed into the scrambler.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:SCRambler:INIT <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:SCRambler:INIT?

SCPI Example

 

Couplings

 

Preset

99

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

STA ID

Set the STA ID of current user. The STA ID refers to the AID (which represents the 16-bit ID of a STA). The 11 LSBs of the AID field are used to address the STAs in this field. STAID value 2046 is used to indicate that the RU carries no data.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:STAid <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:STAid?

SCPI Example

 

Couplings

 

Preset

483

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

RU Setup > User Setup > Modulation and Coding

MCS Index

Select the MCS Index for current user.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MCS:INDex <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MCS:INDex?

SCPI Example

 

Range Range: 0 to 15 and 17 | 19 | 20 | 23

Couplings

MCS 14 is only applied for EHT MU PPDU, Compress Mode On, bandwidth is greater than or equal to 80 MHz, no preamble puncture exist, and Nss = 1.

MCS 15 is only applied for Nss,u= 1, and not supported over MRU 2x996+484 and MRU 3x996+484.

Preset

8

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Unequal QAM

Enable or disable Unequal QAM. Unequal QAM only support LDPC and only works with Nss=2, 3, or 4.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:UEQM[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:UEQM[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

Unequal QAM Mode

This setting is available only when the following conditions are met:

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:UEQM:VALue <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:UEQM:VALue?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Modulation

Indicates the modulation format determined by MCS index.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MODulation?

SCPI Example

 

Couplings

 

Preset

BPSK

State Saved

Yes

Initial S/W Revision

A.18.00

Data Rate

Indicates the data rate determined by MCS index.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:DRATe?

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

Coding Rate

Indicates the coding rate determined by MCS index.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:CRATe?

SCPI Example

 

Couplings

 

Preset

R12

State Saved

Yes

Initial S/W Revision

A.18.00

RU Setup > User Setup > Transmit Data

Aggregated MPDU

Enable or disable the MPDU aggregation mode.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:AGGRegated:AMPDu ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:AGGRegated:AMPDu?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

MAC Padding Mode

Enable or disable the MAC Layer Padding mode

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MAC:PADDing[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MAC:PADDing[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Minimum MPDU Start Spacing

Determines the minimum time between the start of adjacent MPDUs within an A-MPDU that the STA can receive.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MMPDu:SSPacing NORestriction|QUARter|HALF|ONE|TWO|FOUR|EIGHt|SIXTeen

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MMPDu:SSPacing?

SCPI Example

 

Couplings

 

Preset

NORestriction

State Saved

Yes

Initial S/W Revision

A.18.00

Minimum MPDU Start Spacing in Octets

Indicates the minimum octets between the start of adjacent MPDUs. It should be equal or greater than (Minimum MPDU Start Spacing X Data Rate / 8 ).

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MMPDu:SSPacing:OCTets?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Initial S/W Revision

A.18.00

AMPDU Length

Indicates the number of octets in the AMPDU pre-EOF padding carried in the PSDU of the current user. It's the LENGTH defined in the standard. It's equal to the sum of A-MPDU Subframe Length of all the MPDUs.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:AMPDu:LENGth?

SCPI Example

 

Couplings

 

Preset

294

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

PSDU Length

PSDU Length is calculated with Nsym, Nsym depends on original payload length of multi-users.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PSDU:LENGth?

SCPI Example

 

Couplings

 

Preset

1058

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

RU Setup > User Setup > MPDU

It is visible only when the Aggregated MPDU is set to On. The maximum number of MPDUs is limited to 1000.

Add Mpdu

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU:ADD

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

Delete Mpdu

Delete the selected MPDU. Input parameter is the index of selected MPDU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU:DELete <integer>

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

Copy Mpdu

Copy the selected MPDU. Input parameter is the index of selected MPDU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU:COPY <integer>

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

MPDU Index

Displays the index for each MPDU. This cell cannot be edited.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

MPDU Length

Displays the number of octets in the current MPDU, which is comprised of MSDU, MAC Header, and MAC FCS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:LENgth?

SCPI Example

 

Couplings

 

Preset

290

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

A-MPDU Subframe Length

Indicates the number of octets in the current A-MPDU subframe, which is comprised of MPDU and Padded MPDU Delimiters. It's only available when the Aggregated MPDU is set to On.

If the current MPDU is not the last one, its length cannot be shorter than Minimum MPDU Start Spacing, otherwise, MDPU delimiters will be padded after the current MPDU.

If the current MPDU is the last one, its A-MPDU Subframe Length is equal to its MPDU Length plus the length of one MPDU Delimiter (4 octets).

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:AMPDu:SFRame:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Data Type

Use this cell to select the payload data source. The user data of the frame can contain the following data:

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:TYPE ALL|PN9|PN15|FILE

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:TYPE?

SCPI Example

 

Couplings

 

Preset

PN9

State Saved

Yes

Initial S/W Revision

A.18.00

PN9 Seed

Specify a seed in decimal format to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:PN9:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:PN9:SEED?

SCPI Example

 

Couplings

 

Preset

511

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

PN15 Seed

Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:PN15:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:PN15:SEED?

SCPI Example

 

Couplings

 

Preset

32767

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

User File

Click the > button in this cell to select a user file as the data source.

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

This field is visible only if you select User File in the Data Type drop-down.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:FILE

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:FILE?

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

User File Length

Displays the number of data bytes in the user file when it is selected as the payload data source.

This field is visible only if you select User File in the Data Type drop-down.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:FILE:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Data Length

Use this cell to set the number of data bytes in a frame. The value is limited by MPDU Length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:LENGth?

SCPI Example

 

Couplings

 

Preset

256

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

MAC FCS

Use this cell to enable or disable appending the MAC FCS check sequence to the data payload. The FCS is automatically calculated by the software if this cell is enabled.

When the MAC header is not selected, then the FCS is applied to just the payload.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:FCS ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:FCS?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Mac Header

Click the > button in this cell to open the MAC Header Dialog, which enables or disables pre-pending the MAC header to the data payload. You can select General, RTS, CTS, or ACK format by clicking the down arrow in the top right corner of the Mac Header Dialog. You can set the desired data in each of the individual fields for each format. You can also disable these fields if the data is no longer desired by clearing the Mac Header (hex) checkbox.

Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

MacHeaderType

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:TYPE GENeral|RTS|CTS|ACK

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:TYPE?

SCPI Example

 

Couplings

 

Preset

GENeral

State Saved

Yes

Initial S/W Revision

A.18.00

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:LENGth?

SCPI Example

 

Couplings

 

Preset

30

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Frame Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Frame Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Frame Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Duration Id Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Duration Id Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Duration Id Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 1 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address 1 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 1 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Address 2 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address 2 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 2 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Address 3 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address 3 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 3 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Seq Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Seq Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Seq Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 4 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address 4 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 4 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Qos Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

Qos Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Qos Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Ht Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

Ht Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT:SIZE?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Ht Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

RU Setup > User Setup > Payload

It is visible only when the Aggregated MPDU is set to Off.

MPDU Index

Displays the index for each MPDU. This cell cannot be edited.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

MPDU Length

Displays the number of octets in current MPDU, which is comprised of MSDU, MAC Header and MAC FCS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:LENgth?

SCPI Example

 

Couplings

 

Preset

290

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Data Type

Use this cell to select the payload data source. The user data of the frame can contain the following data:

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:TYPE ALL|PN9|PN15|FILE

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:TYPE?

SCPI Example

 

Couplings

 

Preset

PN9

State Saved

Yes

Initial S/W Revision

A.18.00

PN9 Seed

Specify a seed, in decimal format, to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:PN9:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:PN9:SEED?

SCPI Example

 

Couplings

 

Preset

511

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

PN15 Seed

Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:PN15:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:PN15:SEED?

SCPI Example

 

Couplings

 

Preset

32767

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

User File

Click the > button in this cell to select a user file as the data source.

The user file must be in the binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:FILE

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:FILE?

SCPI Example

 

Couplings

This setting is available only if you select User File in the Data Type drop-down.

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

User File Length

Displays the number of data bytes in the user file when it is selected as the payload data source.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:FILE:LENGth?

SCPI Example

 

Couplings

This setting is available only if you select User File in the Data Type drop-down.

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Data Length

Set the number of data bytes in a frame. The value is limited by MPDU Length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:LENGth?

SCPI Example

 

Couplings

 

Preset

256

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

MAC FCS

Enable/disable the appending of a MAC FCS check sequence to the data payload.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:FCS ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:FCS?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Mac Header

Click the > button in this cell to open the MAC Header Dialog, which enables or disables pre-pending the MAC header to the data payload. You can select a format by clicking the down-arrow in the top right corner of the Mac Header Dialog. You can set the desired data in each of the individual fields for each format. You can also disable these fields if the data is no longer desired by clearing the Mac Header (hex) checkbox.

Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

MacHeaderType

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:TYPE GENeral|RTS|CTS|ACK

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:TYPE?

SCPI Example

 

Couplings

 

Preset

GENeral

State Saved

Yes

Initial S/W Revision

A.18.00

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:LENGth?

SCPI Example

 

Couplings

 

Preset

30

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Frame Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Frame Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Frame Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Duration Id Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Duration Id Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Duration Id Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 1 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address 1 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 1 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Address 2 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address 2 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 2 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Address 3 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address 3 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 3 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Seq Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Seq Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Seq Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 4 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address 4 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address 4 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Qos Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

Qos Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Qos Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Ht Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:HT[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:HT[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

Ht Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:HT:SIZE?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Ht Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:HT:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:HT:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00